1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin Spoke Handwheel (NTWN/TWN) (Part Number)

HANDWHEELS

Twin Spoke Handwheel (NTWN/TWN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 526.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Made of a special kind of resin which provides excellent impact-resistance as well as excellent resistance to most chemicals, including acids, alkalies, oils and fats.
· The rim shape fits easily in the hand.
· The boss hole surface can be easily covered with the attached boss cap.
· While the aluminum boss cap is an adhesive seal, other covers are of mounting type.
· The boss cap can be removed by pushing the product up with a rod or similar from the rear.
· The TWN-F type has a foldable rotary grip, which is to be pulled towards the operator to be brought down.

Part Number
TWN250G-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

฿ 3,711.57

HANDWHEELS 1 Piece(s) 9 Day(s) 10250Round hole (accuracy hole)Presence[Rotating] STG Type and Rotary Type[Polypropylene] Polypropylene Thermoplastic Elastomers (TPE) Coating Matte Black693520-One Press Screw Hole

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Material of Handle Material Polypropylene Matte Black Surface of Handle No
Grip Surface No Set Screw Thread Machining No Insert Material SUM24L Black Oxide Coating

Please check the type/dimensions/specifications of the part TWN250G-M in the Twin Spoke Handwheel (NTWN/TWN) series.

Products with similar specification

Part Number
NTWN125
NTWN125-2M
NTWN125-BR
TWN300
TWN300-2M
TWN300-M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

฿ 697.83

1 Piece(s) 7 Day(s) 10125Round hole (blind hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black4422---

฿ 1,109.59

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black442212-Two Press Screw Holes

฿ 697.83

1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black442212Black-

฿ 4,474.14

1 Piece(s) 7 Day(s) 10300Round hole (blind hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black7840---

฿ 4,897.51

1 Piece(s) 9 Day(s) 10300Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black784026-Two Press Screw Holes

฿ 4,718.76

1 Piece(s) 9 Day(s) 10300Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black784026-One Press Screw Hole