(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of a special kind of resin which provides excellent impact-resistance as well as excellent resistance to most chemicals, including acids, alkalies, oils and fats.
· The rim shape fits easily in the hand.
· The boss hole surface can be easily covered with the attached boss cap.
· While the aluminum boss cap is an adhesive seal, other covers are of mounting type.
· The boss cap can be removed by pushing the product up with a rod or similar from the rear.
· The TWN-F type has a foldable rotary grip, which is to be pulled towards the operator to be brought down.
Part Number |
---|
TWN200F-GR-2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | H (mm) | D1 (Ø) | d (Ø) | the color of center cap | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,171.58 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Gray | Two Press Screw Holes |
Loading...
Types of Handle | 2 Spoked | Material of Handle Material | Polypropylene Matte Black | Surface of Handle | No |
---|---|---|---|---|---|
Grip Surface | No | Set Screw Thread Machining | No | Insert Material | SUM24L Black Oxide Coating |
Please check the type/dimensions/specifications of the part TWN200F-GR-2M in the Twin Spoke Handwheel (NTWN/TWN) series.
Part Number |
---|
NTWN125 |
NTWN125-2M |
NTWN125-BR |
TWN200F-GR-M |
TWN200F-LB |
TWN200F-LB-2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | H (mm) | D1 (Ø) | d (Ø) | the color of center cap | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 697.83 | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | - | - | - | ||
฿ 1,109.59 | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | - | Two Press Screw Holes | ||
฿ 697.83 | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Black | - | ||
฿ 3,979.14 | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Gray | One Press Screw Hole | ||
฿ 3,811.35 | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Light blue | - | ||
฿ 4,171.58 | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Light blue | Two Press Screw Holes |
How can we improve?
How can we improve?