(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Compatible with 19 in rack standard (IEC standard).
Main Body Material | Polyamide | Main Body Type | Imposition Type | Surfaced Type Category | Arch Shape |
---|---|---|---|---|---|
Mounting Method | Female Thread | Main Body, Surface Treatment | Matt Finish | Additional Function | No |
Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part AGRC140 in the Small Arch Grip (AGRC) series.
Part Number |
---|
AGRC110 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 388.19 | 1 Piece(s) | 7 Day(s) | 10 | 88 | 36.5 | 13.5 |
How can we improve?
How can we improve?