1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillar Grip Soft (PG-SOFT) (PG90-SOFT)

GRIPS

Pillar Grip Soft (PG-SOFT) (PG90-SOFT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soft touch and easy grip.
[Features]
· Soft touch grip coated with thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.

Part Number
PG90-SOFT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 406.75

GRIPS 1 Piece(s) 5 Day(s) 10M1228.590

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Stick type (straight) Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Polypropylene Mounting Section Surface Treatment No
Mounting Method Female Thread

Please check the type/dimensions/specifications of the part PG90-SOFT in the Pillar Grip Soft (PG-SOFT) series.

Products with similar specification

Part Number
PG65A-SOFT
PG80-SOFT
PG80A-SOFT
PG90A-SOFT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 320.17

1 Piece(s) 5 Day(s) 10M824.565

฿ 352.34

1 Piece(s) Same day 10M1226.580

฿ 391.52

1 Piece(s) Same day 10M1026.580

฿ 384.10

1 Piece(s) Same day 10M1028.590