(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Washer that allows for powerful tightening with just a small amount of strength.
[Features]
· Powerful tightening force is achieved with little force thanks to the internal bearings inside the washer.
· Unit parts with the bearing built into the washer, that provide 1.5-times the clamping force when used.
[Applications]
· Use together with levers and knobs, etc.
· Use in locations requiring strong tightening force by applying little force.
HTW external appearance
HTW dimensional drawing
Bearings built into the washer
Part Number | d | D | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|
HTW2406 | For M6 | 24 | 6.8 | 21 |
HTW2508 | For M8 | 25 | 7.8 | 22 |
HTW3010 | For M10 | 30 | 9.2 | 34 |
HTW3512 | For M12 | 35 | 9.9 | 46 |
Part Number |
---|
HTW3010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,621.22 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Inner Dia. d(mm) | 10 |
---|---|---|---|---|---|
Outer Dia. D(mm) | 30 | Type | High Torque Washer | Type (Application) | Special Configurations |
Sales Unit | Low Quantity (can be purchased from one) | Thickness t(mm) | 8 | Surface Treatment (Detailed) | Black Oxide Coating |
Material Steel | SUJ2 | Allowable Load(N) | 9200 |
Please check the type/dimensions/specifications of the part HTW3010 in the Bearing Washer (HTW) series.
How can we improve?
How can we improve?