(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The stopper simultaneously locks the rotation of the turning part of the bracket and the rotation of the wheel.
Part Number |
---|
CAF5-080FSF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,684.10 | CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | With Stopper | 200 | - | - | - | - | - | 80 | 25 |
Loading...
Wheel Material | Urethane (Thermosetting Property) | Wheel Characteristics | Abrasion Resistance | Bracket Material | SPHD |
---|
Please check the type/dimensions/specifications of the part CAF5-080FSF in the Caster (F5 Series) (CAF5) series.
Part Number |
---|
CAF5-080FSL |
CAF5-080PSL |
CAF5-080SSF |
CAF5-080SSL |
CAF5-100FSF |
CAF5-100FSL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,326.53 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | No | 200 | - | - | - | - | - | 80 | 25 | ||
฿ 1,193.91 | 1 Piece(s) | 25 Day(s) | 10 | fixation | 107 | 140.01~220.00 | No | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 1,704.24 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | With Stopper | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 1,337.38 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | No | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 2,133.70 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 128 | 140.01~220.00 | With Stopper | 200 | - | - | - | - | - | 100 | 30 | ||
฿ 1,774.58 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 128 | 140.01~220.00 | No | 200 | - | - | - | - | - | 100 | 30 |
How can we improve?
How can we improve?