(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The stopper simultaneously locks the rotation of the turning part of the bracket and the rotation of the wheel.
Part Number |
---|
CAF5-125SSL-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,612.60 | CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 161 | 320.01~485.00 | No | 350 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 125 | 35 |
Loading...
Wheel Material | Urethane (Thermosetting Property) | Wheel Characteristics | Abrasion Resistance | Bracket Material | SPHD |
---|
Please check the type/dimensions/specifications of the part CAF5-125SSL-H in the Caster (F5 Series) (CAF5) series.
Part Number |
---|
CAF5-080SSF |
CAF5-080SSL |
CAF5-100FSF |
CAF5-150PSL-H |
CAF5-150SSF-H |
CAF5-150SSL-H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,704.24 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | With Stopper | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 1,337.38 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | No | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 2,133.70 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 128 | 140.01~220.00 | With Stopper | 200 | - | - | - | - | - | 100 | 30 | ||
฿ 2,877.39 | 1 Piece(s) | 7 Day(s) | 10 | fixation | 200 | 485.01~750.00 | No | 600 | Slotted Holes | 73(87) | 105(105) | 110 | 140 | 150 | 40 | ||
฿ 4,956.22 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 200 | 485.01~750.00 | With Stopper | 600 | Slotted Holes | 73(87) | 105(105) | 110 | 140 | 150 | 40 | ||
฿ 4,005.59 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 200 | 485.01~750.00 | No | 600 | Slotted Holes | 73(87) | 105(105) | 110 | 140 | 150 | 40 |
How can we improve?
How can we improve?