(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wheels are made of nitrile rubber. Allowable load is 650N to 2,300N.
Part Number |
---|
CAE3-100SBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,155.82 | CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 128 | 35.01~80.00 | With Stopper | 80 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 100 | 30 |
Loading...
Wheel Material | Nitrile Rubber (NBR) | Wheel Characteristics | No | Bracket Material | SPHD |
---|
Please check the type/dimensions/specifications of the part CAE3-100SBF in the Caster (E3 Series) (CAE3) series.
Part Number |
---|
CAE3-080SBF |
CAE3-080SBL |
CAE3-100FBF |
CAE3-100SBL |
CAE3-125FBF |
CAE3-125FBL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,093.51 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 35.01~80.00 | With Stopper | 65 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 665.13 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 107 | 35.01~80.00 | No | 65 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
฿ 1,146.52 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 128 | 35.01~80.00 | With Stopper | 80 | - | - | - | - | - | 100 | 30 | ||
฿ 727.00 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 128 | 35.01~80.00 | No | 80 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 100 | 30 | ||
฿ 1,380.47 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 156 | 80.01~140.00 | With Stopper | 130 | - | - | - | - | - | 125 | 37.5 | ||
฿ 978.31 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 156 | 80.01~140.00 | No | 130 | - | - | - | - | - | 125 | 37.5 |
How can we improve?
How can we improve?