1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (E2 Series) (CAE2) (CAE2-080FBF)

CASTERS

Caster (E2 Series) (CAE2) (CAE2-080FBF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of nitrile rubber. Allowable load is 650N to 2,250N.

Part Number
CAE2-080FBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

฿ 993.75

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10735.01~80.00With Stopper65-----8025

Loading...

  1. 1

Basic Information

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAE2-080FBF in the Caster (E2 Series) (CAE2) series.

Products with similar specification

Part Number
CAE2-080FBL
CAE2-080PBL
CAE2-080SBF
CAE2-080SBL
CAE2-100FBF
CAE2-100FBL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

฿ 602.32

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10735.01~80.00No65-----8025

฿ 426.54

1 Piece(s) 7 Day(s) 10fixation10735.01~80.00No65Slotted Holes45(60)75(80)851008025

฿ 1,015.45

1 Piece(s) 7 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper65Slotted Holes45(60)75(80)851008025

฿ 616.27

1 Piece(s) 7 Day(s) 10Swiveling, Plate10735.01~80.00No65Slotted Holes45(60)75(80)851008025

฿ 1,079.58

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole12835.01~80.00With Stopper80-----10030

฿ 663.58

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole12835.01~80.00No80-----10030