1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (C7 Series) (CAC7) (CAC7-050CBF)

CASTERS

Caster (C7 Series) (CAC7) (CAC7-050CBF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The stopper simultaneously locks the rotation of the turning part of the bracket and the rotation of the wheel.

Part Number
CAC7-050CBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

฿ 659.07

CASTERS 1 Piece(s) 5 Day(s) 10Swiveling, External Threading66~35.00With Stopper35-----M8×1.255020

Loading...

  1. 1

Basic Information

Wheel Material Vulcanized Rubber (Non-migratory) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAC7-050CBF in the Caster (C7 Series) (CAC7) series.

Products with similar specification

Part Number
CAC7-050CBL
CAC7-050FBF
CAC7-050FBL
CAC7-050PBL
CAC7-050SBF
CAC7-050SBL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

฿ 413.76

1 Piece(s) 7 Day(s) 10Swiveling, External Threading66~35.00No35-----M8×1.255020

฿ 629.37

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole66~35.00With Stopper35------5020

฿ 441.73

1 Piece(s) Same day 10Swiveling, Through Hole66~35.00No35------5020

฿ 375.74

1 Piece(s) Same day 10fixation67~35.00No35Slotted Holes38.5(44)38.5(44)5555-5020

฿ 667.43

1 Piece(s) Same day 10Swiveling, Plate67~35.00With Stopper35Slotted Holes38.5(48)38.5(48)5555-5020

฿ 424.72

1 Piece(s) 7 Day(s) 10Swiveling, Plate67~35.00No35Slotted Holes38.5(44)38.5(44)5555-5020