(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The stopper simultaneously locks the rotation of the turning part of the bracket and the rotation of the wheel.
Part Number |
---|
CAC7-060SBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | M | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 909.43 | CASTERS | 1 Piece(s) | 5 Day(s) | 10 | Swiveling, Plate | 83 | 35.01~80.00 | With Stopper | 50 | Slotted Holes | 38.5(48) | 38.5(48) | 60 | 60 | - | 60 | 24 |
Loading...
Wheel Material | Vulcanized Rubber (Non-migratory) | Wheel Characteristics | No | Bracket Material | SPHD |
---|
Please check the type/dimensions/specifications of the part CAC7-060SBF in the Caster (C7 Series) (CAC7) series.
Part Number |
---|
CAC7-050FBL |
CAC7-050PBL |
CAC7-050SBF |
CAC7-060SBL |
CAC7-080CBF |
CAC7-080CBL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | M | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.73 | 1 Piece(s) | Same day | 10 | Swiveling, Through Hole | 66 | ~35.00 | No | 35 | - | - | - | - | - | - | 50 | 20 | ||
฿ 375.74 | 1 Piece(s) | Same day | 10 | fixation | 67 | ~35.00 | No | 35 | Slotted Holes | 38.5(44) | 38.5(44) | 55 | 55 | - | 50 | 20 | ||
฿ 667.43 | 1 Piece(s) | Same day | 10 | Swiveling, Plate | 67 | ~35.00 | With Stopper | 35 | Slotted Holes | 38.5(48) | 38.5(48) | 55 | 55 | - | 50 | 20 | ||
฿ 601.60 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 83 | 35.01~80.00 | No | 50 | Slotted Holes | 38.5(48) | 38.5(48) | 60 | 60 | - | 60 | 24 | ||
฿ 984.72 | 1 Piece(s) | 5 Day(s) | 10 | Swiveling, External Threading | 104 | 35.01~80.00 | With Stopper | 55 | - | - | - | - | - | M12×1.75 | 80 | 24 | ||
฿ 742.61 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, External Threading | 104 | 35.01~80.00 | No | 55 | - | - | - | - | - | M12×1.75 | 80 | 24 |
How can we improve?
How can we improve?