(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Engineering plastic hinge enables positioning.
[Features]
· Hinge can be positioned at -90°, 0°, +70°, +115°.
· Holding torque during positioning is 3 N⋅m.
· Pivot angle of 210° (max.).
· Operating temperature: 0 to +80°C.
[Applications]
· Ideal for when you would like to fix a door in an open state.
EFH5065SHP (Countersunk)
EFH5065EHP (Counterbored)
EFH5065SHP (Countersunk) dimensional drawing
EFH5065EHP (Counterbored) dimensional drawing
Part Number | Radial Load | Axial Load | 70°, 115° Angle Load | 90° Angle Load | Maximum Tightening Torque (N.m) | ||||
---|---|---|---|---|---|---|---|---|---|
Allowable Load Er(N) | Breakable Load Rr(N) | Allowable Load Ea(N) | Breakable Load Ra(N) | Allowable Load E70, E115(N) | Breaking Load E70, E115(N) | Allowable Load E90(N) | Breakable Load E90(N) | ||
EFH5065SHP | 2,070 | 5,060 | 1,320 | 4,480 | 2,150 | 3,170 | 1,630 | 3,380 | 4 |
EFH5065EHP | 1,940 | 4,900 | 1,520 | 3,840 | 1,430 | 3,660 | 970 | 3,140 |
Radial Load
Axial Load
70°, 115° Angle Load
90° Angle Load
Part Number |
---|
EFH5065EHP |
EFH5065SHP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Screw Hole Type | Allowable Load (N) | Mounting Hole Type |
---|---|---|---|---|---|---|---|---|---|
฿ 385.54 | HINGES | 1 Piece(s) | 5 Day(s) | 10 | Round hole | 1520 | For hexagon head bolt | ||
฿ 391.19 | HINGES | 1 Piece(s) | 5 Day(s) | 10 | Countersinks | 1320 | For Flathead Bolt |
Loading...
Length L(mm) | 65 | Flat Hinge Type | Rectangle shaped | Width W(mm) | 49.5 |
---|---|---|---|---|---|
Body Material | Polyamide | Main Body Type | Flat Hinges | Operating Environment | Standard |
Mounting Method | Screw | Additional Function | With click function | Main Body Surface Treatment | No |
Turning Angle(deg) | 210 | Main Body Color | Black |
How can we improve?
How can we improve?