1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Filter VSFB/VSFU/VSFJ Series【1-10 Pieces Per Package】 (VSFB-E)

VACUUM COMPONENT

Vacuum Filter VSFB/VSFU/VSFJ Series (VSFB-E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Removes dust and moisture that is suctioned when intaking air and protects vacuum pump or ejector. Vacuum filters for various vacuum pipes depending on the application are available.
[Features]
· Removes dust suctioned by the vacuum ejector and removes water droplets with cyclone effect and element. (VSFB Series)
· Large dust case reduces maintenance frequency. (VSFB Series)
· Since the entire dust case can be removed with a single-action, maintenance is possible without spreading the dust. (VSFB Series)
· The main body and the nipple are integrated. Because the members are made of resin material, the product is small in size and realizes weight reduction. (VSFJ Series)
[Applications]
· Ideal for protecting vacuum pumps and ejectors from dust and moisture.
· Ideal for fields that require high cycle of vacuum system. (VSFU Series)

Part Number
VSFB-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Filtration Level Filter Replacement Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Connection Tube Diameter (Metric Size, IN Side) Bowl Material Details Port size Filer Size

฿ 1,503.54

VACUUM COMPONENT 1 Piece(s) 3 Day(s) Filter Element-----[Resin Type] PolycarbonateLarge union type filter element--

Loading...

  1. 1

Basic Information

Application Vacuum Line Removal Subject Dust

Please check the type/dimensions/specifications of the part VSFB-E in the Vacuum Filter VSFB/VSFU/VSFJ Series series.

Products with similar specification

Part Number
VSFB-1212
VSFB-66
VSFB-88
VSFJ-44
VSFJ-66
VSFU-1-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Filtration Level Filter Replacement Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Connection Tube Diameter (Metric Size, IN Side) Bowl Material Details Port size Filer Size

฿ 1,696.46

1 Piece(s) 60 Day(s) Inline10μmAcceptableOne-Touch Pipe (mm Size)-φ12[Resin Type] PolycarbonateLarge union type--

฿ 1,614.03

1 Piece(s) 60 Day(s) Inline10μmAcceptableOne-Touch Pipe (mm Size)-φ6[Resin Type] PolycarbonateLarge union type--

฿ 1,525.54

1 Piece(s) 11 Day(s) Inline10μmAcceptableOne-Touch Pipe (mm Size)-φ8[Resin Type] PolycarbonateLarge union type--

฿ 117.34

1 Piece(s) 11 Day(s) Inline10μmAcceptableOne-Touch Pipe (mm Size)-φ4PolypropyleneSocket44-

฿ 121.01

1 Piece(s) 11 Day(s) Inline10μmAcceptableOne-Touch Pipe (mm Size)-φ6PolypropyleneSocket66-

฿ 39.04

1 Piece(s) 60 Day(s) Bracket------Small union type bracket-Common filter sizes 1S and 1L