1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Wheel, ⌀22 × 8 Width × D6.1

MAK WHEEL

Resin Wheel, ⌀22 × 8 Width × D6.1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Acetal resin bearing for light loads.

 
Part Number
W-22PS-ジクナシ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 346.45

MAK WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Resin Lining Material Without lining Outer Dia. D(Ø) 22
Width W(mm) 8 Surface Treatment No Surface Treatment Shaft Type Axis(bolt)None
Bearing Material Resin Load (Reference)(N) 196 Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-22PS-ジクナシ in the Resin Wheel, ⌀22 × 8 Width × D6.1 series.