1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel, Synthetic Rubber Winding, ⌀60 × W13 × D12.2 (Boss W20) (W-40RW-SI)

MAK WHEEL

Wheel, Synthetic Rubber Winding, ⌀60 × W13 × D12.2 (Boss W20) (W-40RW-SI)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 542.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Synthetic rubber wrapped onto a wheel with the inner and outer wheels machined from round steel and pipe material.

 
Part Number
W-60R-SI-ジクナシ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 542.09

MAK WHEEL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Nitrile Rubber Outer Dia. D(Ø) 60
Width W(mm) 13 Surface Treatment Chromate Lining Entire surface
Lining Hardness(Shore A) 60 Shaft Type Axis(bolt)None Bearing Single
Bearing Material Steel Load (Reference)(N) 490 Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-60R-SI-ジクナシ in the Wheel, Synthetic Rubber Winding, ⌀60 × W13 × D12.2 (Boss W20) (W-40RW-SI) series.