1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Machined Wheel, ⌀32 x Width 25 x D8.2 (W-32BS)

Steel Machined Wheel, ⌀32 x Width 25 x D8.2 (W-32BS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The inner and outer wheels are machined from round steel and pipe material, for rotational performance and quietness are superior to a pressed product.

[Features]
• Wheels with inner and outer rings machined from materials such as round steel and pipe.
• The retainer makes the rotation smoother and quieter compared to pressed wheels.
• Good for light to mid load rotation.

 
Part Number
W-32BS-ジクツキ
W-32BS-ジクナシ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)

฿ 316.54

MAK WHEEL 1 Piece(s) 8 Day(s) 3225ChromateWith axis (bolt)SingleSteel882

฿ 343.79

MAK WHEEL 1 Piece(s) 5 Day(s) 3225ChromateAxis(bolt)NoneSingleSteel882

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40