1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel Machined Wheel ⌀30 × Width 50 × D10.5

Steel Machined Wheel ⌀30 × Width 50 × D10.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The inner and outer wheels are machined from round steel and pipe material, with rotational performance and quietness superior to pressed products.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

 
Part Number
W-30BS-ジクツキ
W-30BS-ジクナシ
W-30BSヨウ-ジクノミ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)

฿ 373.38

MAK WHEEL 1 Piece(s) 8 Day(s) 3050ChromateWith axis (bolt)SingleSteel1568

฿ 375.39

MAK WHEEL 1 Piece(s) 5 Day(s) 3050ChromateAxis(bolt)NoneSingleSteel1568

฿ 165.36

MAK WHEEL 1 Piece(s) 8 Day(s) 10.555No Surface TreatmentWith only axis (bolt)---

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40