(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The inner and outer wheels are machined from round steel and pipe material, with rotational performance and quietness superior to pressed products.
[Features]
• Wheels with inner/outer rings machined from round steel, pipe, etc.
• The retainer makes the rotation smoother and quieter compared to when pressed wheels are used.
• Good for light to mid load rotation.
Roller Material | Steel | Lining Material | Without lining | Operating Temperature Range Min~Max(℃) | 0~40 |
---|
Please check the type/dimensions/specifications of the part W-2025BS-ジクツキ in the Steel Machined Wheel ⌀20 x Width 25 x D6.2 series.
Part Number |
---|
W-2025BS-ジクナシ |
W-2025BSヨウ-ジクノミ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Width W (mm) | Surface Treatment | Shaft Type | Bearing | Bearing Material | Load (Reference) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.48 | 1 Piece(s) | 5 Day(s) | 20 | 25 | Chromate | Axis(bolt)None | Single | Steel | 392 | ||
฿ 73.34 | 1 Piece(s) | 8 Day(s) | 6.2 | 27 | No Surface Treatment | With only axis (bolt) | - | - | - |
How can we improve?
How can we improve?