1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Machined Steel Wheels (W-1225BS)

Machined Steel Wheels (W-1225BS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For machined wheels made of steel.
[Features]
· ø12 (outer diameter 12 mm), width 25 mm, shaft bore 4.1 mm and boss 27 mm.
· Wheel of which inner and outer rings are machined from round steel or pipes.
· Retainer enables better rotation and more quiet rotation noise than press wheel.
[Applications]
· For transporting light loads.

 
Part Number
W-1225BS-ジクツキ
W-1225BS-ジクナシ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Type

฿ 368.00

MAK WHEEL 1 Piece(s) 5 Day(s) With axis (bolt)

฿ 297.79

MAK WHEEL 1 Piece(s) 5 Day(s) Axis(bolt)None

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Outer Dia. D(Ø) 12
Width W(mm) 25 Surface Treatment Chromate Bearing Single
Bearing Material Steel Load (Reference)(N) 343 Operating Temperature Range Min~Max(℃) 0~40