(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly versatile moderate load, cost effective type φ60 steel roller. Roller unit of the S-6023P roller conveyor.
[Features]
· The roller diameter is φ60.5. The thickness is t2.3. The minimum roller interval is P75.
· Standard roller width (nominal) is 90W to 990W.
· Configurable size (intermediate size) is not available.
· Pressed-in bearing, inexpensive type.
· Model 90 frames
Part Number |
---|
S-6023P-[90,150,240,305,390,490,620,690,790,890,990][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Type | Width W (mm) |
---|---|---|---|---|---|---|---|
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 90 ~ 990 |
Loading...
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 60.5 |
---|---|---|---|---|---|
Roller Material | Steel | Bearing | Double | Surface Treatment | Zinc Plating |
Properties | Standard | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?