(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[201-299/1mm Unit(s)][301-399/1mm Unit(s)][401-499/1mm Unit(s)][501-599/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
A light to medium load type with an inside frame radius of 900 mm. Roller unit of the RA-TC900 roller conveyor. Widths can be specified in 1 mm increments from 200 to 600 mm.
Part Number |
---|
RA-TC900-[200,300,400,500,600]W-[・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
RA-TC900-[201-299/1]W-[・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
RA-TC900-[301-399/1]W-[・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
RA-TC900-[401-499/1]W-[・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
RA-TC900-[501-599/1]W-[・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Type | Width W (mm) |
---|---|---|---|---|---|---|---|
- | MAK ROLLER | 1 Piece(s) | 11 Day(s) | Axis(bolt)None / With axis (bolt) | 200 ~ 600 | ||
- | MAK ROLLER | 1 Piece(s) | 11 Day(s) | Axis(bolt)None / With axis (bolt) | 201 ~ 299 | ||
- | MAK ROLLER | 1 Piece(s) | 11 Day(s) | Axis(bolt)None / With axis (bolt) | 301 ~ 399 | ||
- | MAK ROLLER | 1 Piece(s) | 11 Day(s) | Axis(bolt)None / With axis (bolt) | 401 ~ 499 | ||
- | MAK ROLLER | 1 Piece(s) | 11 Day(s) | Axis(bolt)None / With axis (bolt) | 501 ~ 599 |
Loading...
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 45 |
---|---|---|---|---|---|
Roller Material | Aluminum | Bearing | Double | Surface Treatment | Clear Anodize |
Properties | Water Resistance | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?