1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Tapered Roller (Roller for Conveyor), M Series (R320), Diameter φ 31.2 × Width 300

MAK ROLLER

Steel Tapered Roller (Roller for Conveyor), M Series (R320), Diameter φ 31.2 × Width 300
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light to medium load type with the inside frame radius of 320mm. Use it in confined spaces that call for a small radius. Roller unit of the R-TC320 roller conveyor.

 
Part Number
R-TC320-300W-[・シ・橸スク・ゑスキ,​・シ・橸スク・・スシ]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Type

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 31.3
Roller Material Steel Bearing Double Width W(mm) 300
Surface Treatment Bright Chromate Plating Properties Standard Lining No
Bearing Material Steel Operating Temperature Range(°C) 0::40