1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Tapered Roller (Roller for Conveyor), M Series (R1600), φ 50.0 × Width 400 - 800

Steel Tapered Roller (Roller for Conveyor), M Series (R1600), φ 50.0 × Width 400 - 800
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light to medium load type with the inside frame radius of 1600mm. Roller unit of the R-TC1600 roller conveyor. The widths can be specified in 1 mm increments from 400 to 800 mm.

[Features]
· 90 degrees of angle for 1, 600 mm internal diameter.
· Standard roller width (nominal) is 400W to 800W in 50mm increments.
· Can be manufactured to desired size

 
Part Number
R-TC1600-[400,​500,​600,​700,​800]W-[ジクツキ,​ジクナシ]-[12,​15]
R-TC1600-[401-499/1]W-[ジクツキ,​ジクナシ]-[12,​15]
R-TC1600-[501-599/1]W-[ジクツキ,​ジクナシ]-[12,​15]
R-TC1600-[601-699/1]W-[ジクツキ,​ジクナシ]-[12,​15]
R-TC1600-[701-799/1]W-[ジクツキ,​ジクナシ]-[12,​15]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Type Width W
(mm)

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)400 ~ 800

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)401 ~ 499

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)501 ~ 599

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)601 ~ 699

-

MAK ROLLER 1 Piece(s) 11 Day(s) Axis(bolt)None / With axis (bolt)701 ~ 799

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 50
Roller Material Steel Bearing Double Surface Treatment Bright Chromate Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40