(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[101-199/1mm Unit(s)][201-299/1mm Unit(s)][301-399/1mm Unit(s)][401-499/1mm Unit(s)][501-599/1mm Unit(s)][601-699/1mm Unit(s)][701-799/1mm Unit(s)][801-899/1mm Unit(s)][901-999/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Cost effective type φ60 stainless steel roller for moderate to light loads. Roller unit of the ARS-6015 roller conveyor. Widths can be specified in 1 mm increments from 100-1, 000 mm.
[Features]
• • Roller diameter is φ60.5. Minimum roller spacing is P75.
• Standard roller width (nominal) is100W to 800W at intervals of 50mm.
• Configurable size is available.
• Press-in bearing and inexpensive type
Part Number |
---|
ARS-6015-[100,200,300,400,500,600,700,800,900,1000][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[101-199/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[201-299/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[301-399/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[401-499/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[501-599/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[601-699/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[701-799/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[801-899/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
ARS-6015-[901-999/1][W,W*,W-,WX][・シ・橸スク・ゑスキ,・シ・橸スク・・スシ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Type | Width W (mm) |
---|---|---|---|---|---|---|---|
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 100 ~ 1000 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 101 ~ 199 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 201 ~ 299 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 301 ~ 399 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 401 ~ 499 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 501 ~ 599 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 601 ~ 699 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 701 ~ 799 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 801 ~ 899 | ||
- | MAK ROLLER | 1 Piece(s) | 9 Day(s) | Axis(bolt)None / With axis (bolt) | 901 ~ 999 |
Loading...
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 60.5 |
---|---|---|---|---|---|
Roller Material | Stainless Steel | Bearing | Double | Surface Treatment | No |
Properties | Water Resistance | Lining | No | Bearing Material | Stainless Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?