(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Choose from straight type or curve type (straight type length 150 to 3,000 can be specified in lengths of 1 mm units.
·
Part Number |
---|
W-36WW-[1000,1200][R*,R-,RX][30,40,50,75]P-90 |
W-36WW-[1000,2000,3000]L[*,-,X][30,40,50,75]P |
W-36WW-[1010-1990/10]L[*,-,X][30,40,50,75]P |
W-36WW-[150-990/10]L[*,-,X][30,40,50,75]P |
W-36WW-[2010-2990/10]L[*,-,X][30,40,50,75]P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) | Extrusion Type | Curve Angle(°) | Curve Center Diameter R |
---|---|---|---|---|---|---|---|---|---|---|
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 15 Day(s) | 30 ~ 75 | - | Curves | 90 | 1000 ~ 1200 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 10 Day(s) | 30 ~ 75 | 1000 ~ 3000 | Straight | - | - | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 10 Day(s) | 30 ~ 75 | 1010 ~ 1990 | Straight | - | - | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 10 Day(s) | 30 ~ 75 | 150 ~ 990 | Straight | - | - | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 10 Day(s) | 30 ~ 75 | 2010 ~ 2990 | Straight | - | - |
Loading...
Conveyance Type | Zigzag | Wheel Surface Material | Steel | Wheel Width W(mm) | 9 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 40 | Wheel Outer Dia. D(mm) | 36 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | Chromate | Frame Shape | Outside Bending Type |
Frame Material | Steel | Frame Surface Treatment | Paint | External Height H(mm) | 45 |
How can we improve?
How can we improve?