(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units
Part Number |
---|
W-36BW-[150-1790/10]L[*,-,X][50,75,100,150]P |
W-36BW-[1800,2400,3000]L[*,-,X][50,75,100,150]P |
W-36BW-[1810-2390/10]L[*,-,X][50,75,100,150]P |
W-36BW-[2410-2990/10]L[*,-,X][50,75,100,150]P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) |
---|---|---|---|---|---|---|---|
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 150 | 150 ~ 1790 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 150 | 1800 ~ 3000 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 150 | 1810 ~ 2390 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 150 | 2410 ~ 2990 |
Loading...
Conveyance Type | Zigzag | Wheel Surface Material | Steel | Wheel Width W(mm) | 9 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 40 | Wheel Outer Dia. D(mm) | 36 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | Chromate | Frame Shape | Pad Type |
Frame Material | Steel | Frame Surface Treatment | Paint | External Height H(mm) | 52.3 |
Extrusion Type | Straight |
How can we improve?
How can we improve?