(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A press-wheel type conveyor with ø40 (outer diameter 40 mm) and 20 mm wide press wheels.
[Features]
· Steel conveyor made by pressing the outer ring / case from a flat plate.
· Standard sizes are 1,800L / 2,400L / 3,000L, but fractional lengths are also supported.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting light and moderate loads.
Part Number |
---|
W-40SL-[150-1790/10]L[*,-,X][50,75,100]P |
W-40SL-[1800,2400,3000]L[*,-,X][50,75,100]P |
W-40SL-[1810-2390/10]L[*,-,X][50,75,100]P |
W-40SL-[2410-2990/10]L[*,-,X][50,75,100]P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) |
---|---|---|---|---|---|---|---|
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 100 | 150 ~ 1790 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 100 | 1800 ~ 3000 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 100 | 1810 ~ 2390 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 50 ~ 100 | 2410 ~ 2990 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel | Wheel Width W(mm) | 20 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 20 | Wheel Outer Dia. D(mm) | 40 | Type | Wheel conveyor body |
Application | For transporting small items | Wheel Surface Treatment | Chromate | Frame Shape | Inward-curved Type |
Frame Material | Steel | Frame Surface Treatment | Paint | External Height H(mm) | 53 |
How can we improve?
How can we improve?