1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Wheel Conveyor W-20100TS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

· Press wheel conveyor with outer ring / case made from pressing flat plates.
[Features]
· Uses a stainless steel pressed wheel with ø20 mm (outer diameter 20 mm) / width 100 mm.
· Standard sizes are 1,000L / 1,500L / 2,000L, but also supports fractional lengths.
· Uses bearings at both ends in the same way as rollers in a W bearing structure.
· Since the width is 100 mm, can also be used in a single row.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting light and moderate loads.

 
Part Number
W-20100TS-[1000,​1200][R*,​R-,​RX][25,​30,​35]P-90
W-20100TS-[1000,​1500,​2000]L[*,​-,​X][25,​30,​35]P
W-20100TS-[1010-1490/10]L[*,​-,​X][25,​30,​35]P
W-20100TS-[150-990/10]L[*,​-,​X][25,​30,​35]P
W-20100TS-[1510-1990/10]L[*,​-,​X][25,​30,​35]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 14 Day(s) Curves25 ~ 35-901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) Straight25 ~ 351000 ~ 2000--

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) Straight25 ~ 351010 ~ 1490--

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) Straight25 ~ 35150 ~ 990--

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) Straight25 ~ 351510 ~ 1990--

Loading...

  1. 1

Basic Information

Wheel Surface Material Steel Wheel Width W(mm) 100 Wheel Load Capacity(kgf) 40
Wheel Outer Dia. D(mm) 20 Type Wheel conveyor body Application For transporting small items / Medium Load
Wheel Surface Treatment Chromate Frame Shape Inward-curved Type Frame Material Steel
Frame Surface Treatment Paint External Height H(mm) 27