(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Corocon with length: 150 to 3,000 specifiable in 10 mm units [Price from 1100 yen]
Part Number |
---|
W-38GF-[1000,2000,3000]L[*,-,X]45P |
W-38GF-[1010-1990/10]L[*,-,X]45P |
W-38GF-[150-990/10]L[*,-,X]45P |
W-38GF-[2010-2990/10]L[*,-,X]45P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conveyance Length L (mm) |
---|---|---|---|---|---|---|
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 1000 ~ 3000 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 1010 ~ 1990 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 150 ~ 990 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 12 Day(s) | 2010 ~ 2990 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Resin | Wheel Width W(mm) | 25 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 5 | Wheel Outer Dia. D(mm) | 28 | Wheel Pitch P(mm) | 45 |
Type | Wheel conveyor body | Application | For transporting small items | Wheel Surface Treatment | No |
Frame Shape | Aluminum Extrusion Type | Frame Material | Aluminum | Frame Surface Treatment | Alumite |
External Height H(mm) | 38.5 |
How can we improve?
How can we improve?