1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Directional Converter, Dual Wheel Caster (B-C38)

MAK ROLLER CONVEYOR OPTION

Free Directional Converter, Dual Wheel Caster (B-C38)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 330.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Used where conveyor lines cross, when changing the direction of the transported items on the line, or when diverting items to another line.
· Load resistance is 60 kg.

 
Part Number
B-C38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 330.19

MAK ROLLER CONVEYOR OPTION 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 43 Allowable Load Range [Calculated as catalog allowable load×9.8÷10] (daN)(daN) 35.01~80.00
Thread Dia. M10 Wheel Dia. D(Ø) 38

Please check the type/dimensions/specifications of the part B-C38 in the Free Directional Converter, Dual Wheel Caster (B-C38) series.