(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø12 with standard bearings used. Boss element connecting highly durability type roller conveyor. Ideal for transport of small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.
[Features]
· Boss part steel collar fitting type.
· High durability due to standard bearing.
Part Number |
---|
RB-1216-[500-2000/10][L*,L-,LX][50-99/1][W*,W-,WX][14,20,25]P |
RB-1216-[500-2000/10][L*,L-,LX][100,200,300,400][W*,W-,WX][14,20,25]P |
RB-1216-[500-2000/10][L*,L-,LX][101-199/1][W*,W-,WX][14,20,25]P |
RB-1216-[500-2000/10][L*,L-,LX][201-299/1][W*,W-,WX][14,20,25]P |
RB-1216-[500-2000/10][L*,L-,LX][301-399/1][W*,W-,WX][14,20,25]P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Width W (mm) | Roller Pitch P (mm) | Machine Length L (mm) |
---|---|---|---|---|---|---|---|---|
- | MAK ROLLER CONVEYOR | 1 Piece(s) | 14 Day(s) | 50 ~ 99 | 14 ~ 25 | 500 ~ 2000 | ||
- | MAK ROLLER CONVEYOR | 1 Piece(s) | 14 Day(s) | 100 ~ 400 | 14 ~ 25 | 500 ~ 2000 | ||
- | MAK ROLLER CONVEYOR | 1 Piece(s) | 14 Day(s) | 101 ~ 199 | 14 ~ 25 | 500 ~ 2000 | ||
- | MAK ROLLER CONVEYOR | 1 Piece(s) | 14 Day(s) | 201 ~ 299 | 14 ~ 25 | 500 ~ 2000 | ||
- | MAK ROLLER CONVEYOR | 1 Piece(s) | 14 Day(s) | 301 ~ 399 | 14 ~ 25 | 500 ~ 2000 |
Loading...
Roller Material | Steel | Roller Outer Dia. D(Ø) | 12 | Roller Thickness t(mm) | 1.6 |
---|---|---|---|---|---|
Application | For transporting small items | Frame Type | Straight | Roller Type | Straight |
Frame Material | Steel | Frame Surface Treatment | Paint | Roller Surface Treatment | Trivalent Chrome Plating |
Machine Height H(mm) | 36 | Roller Strength(N / 1pc.) | 127.5::402.1 | Specifications | Standard |
How can we improve?
How can we improve?