1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Sprocket, NK120-2B Form, Semi F Series, Shaft Holes Already Established (New JIS Key)

Standard Sprocket, NK120-2B Form, Semi F Series, Shaft Holes Already Established (New JIS Key)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,507.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (internal diameter, keyway, tap) of products with pilot holes completed.

 
Part Number
NK120-2B15D65F
NK120-2B17D50F
NK120-2B24D80F
NK120-2B38D110F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

฿ 7,507.98

SPROCKET(NK120-2B) 1 Piece(s) 10 Day(s) 1565184.4M12

฿ 9,856.60

SPROCKET(NK120-2B) 1 Piece(s) 10 Day(s) 1750143.8M10

฿ 22,018.42

SPROCKET(NK120-2B) 1 Piece(s) 10 Day(s) 2480225.4M16

฿ 51,808.26

SPROCKET(NK120-2B) 1 Piece(s) 10 Day(s) 38110286.4M16

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 120 Number of Strands 2
Material Steel Chain Type Standard Type Shaft hole machining type
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120