1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Sprocket Model NK80-2B, Semi-F Series, Shaft Hole Machining Finish (New JIS Key)

Standard Sprocket Model NK80-2B, Semi-F Series, Shaft Hole Machining Finish (New JIS Key)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,415.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (inner diameter, keyway, tap) of products with shaft bores completed.

 
Part Number
NK80-2B10D21F
NK80-2B10D22F
NK80-2B10D23F
NK80-2B10D24F
NK80-2B10D25F
NK80-2B10D26F
NK80-2B10D27F
NK80-2B10D28F
NK80-2B10D29F
NK80-2B10D30F
NK80-2B10D31F
NK80-2B10D32F
NK80-2B10D33F
NK80-2B10D34F
NK80-2B10D35F
NK80-2B11D21F
NK80-2B11D22F
NK80-2B11D23F
NK80-2B11D24F
NK80-2B11D25F
NK80-2B11D26F
NK80-2B11D27F
NK80-2B11D28F
NK80-2B11D29F
NK80-2B11D30F
NK80-2B11D31F
NK80-2B11D32F
NK80-2B11D33F
NK80-2B11D34F
NK80-2B11D35F
NK80-2B11D36F
NK80-2B11D37F
NK80-2B11D38F
NK80-2B12D21F
NK80-2B12D22F
NK80-2B12D23F
NK80-2B12D24F
NK80-2B12D25F
NK80-2B12D26F
NK80-2B12D27F
NK80-2B12D28F
NK80-2B12D29F
NK80-2B12D30F
NK80-2B12D31F
NK80-2B12D32F
NK80-2B12D33F
NK80-2B12D34F
NK80-2B12D35F
NK80-2B12D36F
NK80-2B12D37F
NK80-2B12D38F
NK80-2B12D39F
NK80-2B12D40F
NK80-2B12D41F
NK80-2B12D42F
NK80-2B12D43F
NK80-2B12D44F
NK80-2B12D45F
NK80-2B12D46F
NK80-2B13D21F
NK80-2B13D22F
NK80-2B13D23F
NK80-2B13D24F
NK80-2B13D25F
NK80-2B13D26F
NK80-2B13D27F
NK80-2B13D28F
NK80-2B13D29F
NK80-2B13D30F
NK80-2B13D31F
NK80-2B13D32F
NK80-2B13D33F
NK80-2B13D34F
NK80-2B13D35F
NK80-2B13D36F
NK80-2B13D37F
NK80-2B13D38F
NK80-2B13D39F
NK80-2B13D40F
NK80-2B13D41F
NK80-2B13D42F
NK80-2B13D43F
NK80-2B13D44F
NK80-2B13D45F
NK80-2B13D46F
NK80-2B13D47F
NK80-2B13D48F
NK80-2B13D49F
NK80-2B13D50F
NK80-2B13D51F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102162.8M6

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102262.8M6

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102383.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102483.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102583.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102683.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102783.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102883.3M8

฿ 2,415.50

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 102983.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 103083.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1031103.3M8

฿ 2,415.50

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1032103.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1033103.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1034103.3M8

฿ 3,009.78

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1035103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112162.8M6

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112262.8M6

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112383.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112483.3M8

฿ 2,617.97

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112583.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112683.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112783.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112883.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 112983.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 113083.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1131103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1132103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1133103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1134103.3M8

฿ 2,617.97

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1135103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1136103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1137103.3M8

฿ 3,188.86

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1138103.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122162.8M6

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122262.8M6

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122383.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122483.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122583.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122683.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122783.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122883.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 122983.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 123083.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1231103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1232103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1233103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1234103.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1235103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1236103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1237103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1238103.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1239123.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1240123.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1241123.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1242123.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1243123.3M8

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1244123.3M8

฿ 2,572.32

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1245143.8M10

฿ 3,143.66

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1246143.8M10

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132162.8M6

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132262.8M6

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132383.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132483.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132583.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132683.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132783.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132883.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 132983.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 133083.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1331103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1332103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1333103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1334103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1335103.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1336103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1337103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1338103.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1339123.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1340123.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1341123.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1342123.3M8

฿ 2,754.46

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1343123.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1344123.3M8

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1345143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1346143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1347143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1348143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1349143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1350143.8M10

฿ 3,226.74

SPROCKET(NK80-2B) 1 Piece(s) 10 Day(s) 1351164.3M12

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Strands 2
Material Steel Chain Type Standard Type Shaft hole machining type
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120