Standard sprocket NK60-2B type, Semi-F series, shaft hole processed (new JIS key)

Brand :
KATAYAMA CHAIN

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.
  • CAD data is unavailable due to manufacturer's reasons. Unfortunately, when it will be available again has not been determined as of now.

Product Description

The Semi-F series is a system that allows you to easily arrange and quickly deliver finished products by processing pre-drilled products with the desired shaft hole drilling (inner diameter, keyway, tap).

Drawing

Standard sprocket NK60-2B type Semi F series Shaft bore processed (new JIS key) External drawing 1

Machined Specification

Standard sprocket NK60-2B type Semi F series Shaft bore processed (new JIS key) External drawing 2

Welding Specification

Standard sprocket NK60-2B type Semi F series Shaft bore processed (new JIS key) External drawing 1

*When viewing the boss from the front, there are two set screws: one above the keyway and one at a position 120 degrees clockwise from it.

Product Specification

  • Chain: No.60-2
  • Chain pitch (P): 19.05 mm
  • Roller link inner width (W): 12.70 mm
  • Roller outer diameter (Dr): 11.91 mm
  • Tooth width (T): 11.3 mm / (M): 34.1 mm
*Please use together with a KANA machine key.

Specifications Table

Standard sprocket NK60-2B type Semi F series Shaft bore processed (new JIS key) Specification Table 1
Standard sprocket NK60-2B type Semi F series Shaft bore processed (new JIS key) Specification Table 2
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat