1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart AC Ionizer ASIBS

Smart AC Ionizer ASIBS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44,065.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bar-type ionizer with high safety having a high voltage generating part built in a static electricity removing electrode.
[Features]
· High-density ion can be generated by setting the electric discharge electrode needle to 50-mm pitch.
· Achieved an outstanding antistatic performance from both short and long distances without any uneven discharge of electricity, by using air together and varying frequencies.
· The controller can be installed in a place where the operator can easily check the controller by separating the controller.
· This allows the operator to smoothly check, set, and maintain the operation status.
· Static removal effective width is available in 300 to 3,000 mm in 100 mm increments. Offers the best size with fine dimensions.
[Applications]
· Ideal for preventing contaminant from adhering and sticking in film and sheet manufacturing and machining processes, and for preventing electric shock to workers.
· Ideal for preventing electric discharge and contamination in PCB manufacturing and machining processes.

 

Part Number
ASIBS-1200
ASIBS-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Length
(mm)

฿ 54,072.03

KSG IONIZER 1 Piece(s) 22 Day(s) 1200

฿ 44,065.62

KSG IONIZER 1 Piece(s) 22 Day(s) 600

Loading...

  1. 1

Basic Information

Types Bar Shape Alarm Display Static /Static Removal state / Cleaning / Abnormality Additional Function Abnormal Signal Output / Remote controller
Ion Balance Adjustment Function Automatic Operating Pressure Range(MPa) 0::0.3 Input Voltage DC24V
Discharge Electrode Pin Tungsten