1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[In-Stock Items]Multi-rex valve AG33/43 series

[In-Stock Items]Multi-rex valve AG33/43 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,281.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum.

Part Number
AG33-01-1-000B-AC100V
AG33-01-1-000B-AC200V
AG33-01-1-AC100V
AG33-01-1-AC200V
AG33-01-2-000B-AC100V
AG33-01-2-000B-AC200V
AG33-01-2-AC100V
AG33-01-2-AC200V
AG33-02-1-000B-AC100V
AG33-02-1-000B-AC200V
AG33-02-1-AC100V
AG33-02-1-AC200V
AG33-02-2-000B-AC100V
AG33-02-2-000B-AC200V
AG33-02-2-AC100V
AG33-02-2-AC200V
AG43-02-4-000B-AC200V
AG43-02-4-02G-AC100V
AG43-02-4-02G-AC200V
AG43-02-4-02GB-AC100V
AG43-02-4-02GB-AC200V
AG43-02-4-03A-DC24V
AG43-02-4-03AB-DC24V
AG43-02-4-AC200V
AG43-02-5-000B-AC100V
AG43-02-5-000B-AC200V
AG43-02-5-02G-AC100V
AG43-02-5-02G-AC200V
AG43-02-5-02GB-AC100V
AG43-02-5-02GB-AC200V
AG43-02-5-03A-DC24V
AG43-02-5-03AB-DC24V
AG43-02-5-AC100V
AG43-02-5-AC200V
AG43-03-4-000B-AC100V
AG43-03-4-000B-AC200V
AG43-03-4-AC100V
AG43-03-4-AC200V
AG43-03-5-000B-AC100V
AG43-03-5-000B-AC200V
AG43-03-5-AC100V
AG43-03-5-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Orifice Dia.
(Ø)
Orifice Dia (Top) (φ) Coil Symbol Mounting Plate Voltage

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With Option)AvailableAC100V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With Option)AvailableAC200V

฿ 1,412.94

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/81.51.5No Mark (With No Option)NAAC100V

฿ 1,397.09

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With No Option)NAAC200V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/822.0No Mark (With Option)AvailableAC100V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/822.0No Mark (With Option)AvailableAC200V

฿ 1,412.94

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/822.0No Mark (With No Option)NAAC100V

฿ 1,397.09

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/822.0No Mark (With No Option)NAAC200V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With Option)AvailableAC100V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With Option)AvailableAC200V

฿ 1,281.60

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) 1/41.51.5No Mark (With No Option)NAAC100V

฿ 1,397.09

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With No Option)NAAC200V

฿ 1,321.39

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 1/422.0No Mark (With Option)AvailableAC100V

฿ 1,444.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/422.0No Mark (With Option)AvailableAC200V

฿ 1,412.94

SOLENOID VALVE 1 Piece(s) 7 Day(s) 1/422.0No Mark (With No Option)NAAC100V

฿ 1,397.09

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/422.0No Mark (With No Option)NAAC200V

฿ 2,073.93

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.0No Mark (With Option)AvailableAC200V

฿ 2,348.25

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.02GNAAC100V

฿ 2,325.58

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.02GNAAC200V

฿ 2,173.13

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 1/433.02GAvailableAC100V

฿ 2,392.04

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.02GAvailableAC200V

฿ 2,264.67

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.03ANADC24V

฿ 2,097.51

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 1/433.03AAvailableDC24V

฿ 2,045.78

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.0No Mark (With No Option)NAAC200V

฿ 2,089.55

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.5No Mark (With Option)AvailableAC100V

฿ 2,073.93

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.5No Mark (With Option)AvailableAC200V

฿ 2,325.58

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.52GNAAC100V

฿ 2,325.58

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.52GNAAC200V

฿ 2,373.31

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.52GAvailableAC100V

฿ 2,373.31

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.52GAvailableAC200V

฿ 2,243.15

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.53ANADC24V

฿ 2,308.46

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.53AAvailableDC24V

฿ 2,026.21

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.5No Mark (With No Option)NAAC100V

฿ 2,045.78

SOLENOID VALVE 1 Piece(s) 5 Day(s) 1/433.5No Mark (With No Option)NAAC200V

฿ 1,898.51

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 3/833.0No Mark (With Option)AvailableAC100V

฿ 2,073.93

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/833.0No Mark (With Option)AvailableAC200V

฿ 2,045.78

SOLENOID VALVE 1 Piece(s) 5 Day(s) 3/833.0No Mark (With No Option)NAAC100V

฿ 2,026.21

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/833.0No Mark (With No Option)NAAC200V

฿ 1,898.51

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 3/833.5No Mark (With Option)AvailableAC100V

฿ 1,898.51

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 3/833.5No Mark (With Option)AvailableAC200V

฿ 2,045.78

SOLENOID VALVE 1 Piece(s) 5 Day(s) 3/833.5No Mark (With No Option)NAAC100V

฿ 2,026.21

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/833.5No Mark (With No Option)NAAC200V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Operating Environment Standard
Switching Type 3-Port Normally Closed Connection Type Rc Driving Type Linear Motion Type
Operating Temperature Range(°C) -10::60 Number of Solenoids Single Body Material Brass
Application Single Item Seal Material NBR