(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil, and vacuum.
Part Number |
---|
AG31-01-1-AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Orifice Dia. (Ø) | Orifice Dia (Top) (φ) | Coil Symbol | Mounting Plate | Voltage | Max. Operating Pressure Differential (Air, AC/DC) (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.49 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | 1/8 | 1.5 | 1.5 | No Mark (With No Option) | NA | AC200V | 0.7/0.7 |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 3 Port Universal | Connection Type | Rc | Driving Type | Linear Motion Type |
Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single | Body Material | Brass |
Application | Single Item | Seal Material | NBR |
Please check the type/dimensions/specifications of the part AG31-01-1-AC200V in the Direct Acting Type, 3-port Electromagnetic Multiflex Valve Unit, AG31/41 Series series.
Part Number |
---|
AG31-01-1-02GB-AC100V |
AG31-01-1-02GB-AC200V |
AG31-01-1-03A-DC24V |
AG31-01-2-000B-AC100V |
AG31-01-2-000B-AC200V |
AG31-01-2-02G-AC100V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plumbing Thread Nominal | Orifice Dia. (Ø) | Orifice Dia (Top) (φ) | Coil Symbol | Mounting Plate | Voltage | Max. Operating Pressure Differential (Air, AC/DC) (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,583.66 | 1 Piece(s) | 60 Day(s) | 1/8 | 1.5 | 1.5 | 2G | Available | AC100V | 0.7/0.7 | ||
฿ 1,583.66 | 1 Piece(s) | 60 Day(s) | 1/8 | 1.5 | 1.5 | 2G | Available | AC200V | 0.7/0.7 | ||
฿ 1,353.18 | 1 Piece(s) | 5 Day(s) | 1/8 | 1.5 | 1.5 | 3A | NA | DC24V | 0.7/0.7 | ||
฿ 1,191.84 | 1 Piece(s) | 5 Day(s) | 1/8 | 2 | 2.0 | No Mark (With Option) | Available | AC100V | 0.4/0.4 | ||
฿ 1,284.28 | 1 Piece(s) | 60 Day(s) | 1/8 | 2 | 2.0 | No Mark (With Option) | Available | AC200V | 0.4/0.4 | ||
฿ 1,535.93 | 1 Piece(s) | 60 Day(s) | 1/8 | 2 | 2.0 | 2G | NA | AC100V | 0.4/0.4 |
How can we improve?
How can we improve?