(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil, and vacuum.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Orifice Dia. (Ø) | Body Material | Material of Body | Mounting Plate | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 502.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 2 | [Aluminum] Aluminum | Aluminum | Available | AC100V | ||
฿ 542.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Oil | 1/8 | 2 | [Aluminum] Aluminum | Aluminum | Available | AC200V | ||
฿ 549.25 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | Air / Water / Oil | 1/8 | 2 | [Brass/Bronze] Brass | Brass | Available | AC100V | ||
฿ 549.25 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | Air / Water / Oil | 1/8 | 2 | [Brass/Bronze] Brass | Brass | Available | AC200V | ||
฿ 517.07 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Water / Oil | 1/8 | 2 | [Brass/Bronze] Brass | Brass | NA | AC100V | ||
฿ 509.45 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Water / Oil | 1/8 | 2 | [Brass/Bronze] Brass | Brass | NA | AC200V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 2 | [Aluminum] Aluminum | Aluminum | NA | AC100V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 2 | [Aluminum] Aluminum | Aluminum | NA | AC200V | ||
฿ 542.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Oil | 1/8 | 3 | [Aluminum] Aluminum | Aluminum | Available | AC100V | ||
฿ 542.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Oil | 1/8 | 3 | [Aluminum] Aluminum | Aluminum | Available | AC200V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 3 | [Aluminum] Aluminum | Aluminum | NA | AC100V | ||
฿ 502.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 7 Day(s) | Air / Oil | 1/8 | 4 | [Aluminum] Aluminum | Aluminum | Available | AC100V | ||
฿ 493.54 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 4 | [Aluminum] Aluminum | Aluminum | Available | AC200V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 4 | [Aluminum] Aluminum | Aluminum | NA | AC100V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/8 | 4 | [Aluminum] Aluminum | Aluminum | NA | AC200V | ||
฿ 542.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Oil | 1/4 | 2 | [Aluminum] Aluminum | Aluminum | Available | AC200V | ||
฿ 462.06 | DIRECT ACTING VALVE | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/4 | 2 | [Aluminum] Aluminum | Aluminum | NA | AC200V | ||
฿ 502.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | Air / Oil | 1/4 | 3 | [Aluminum] Aluminum | Aluminum | Available | AC200V | ||
฿ 462.06 | CKD DIRECT ACTING VALVE | 1 Piece(s) | Same day | Air / Oil | 1/4 | 3 | [Aluminum] Aluminum | Aluminum | NA | AC200V | ||
฿ 502.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 7 Day(s) | Air / Oil | 1/4 | 4 | [Aluminum] Aluminum | Aluminum | Available | AC100V | ||
฿ 462.06 ฿ 430.59 | CKD DIRECT ACTING VALVE | 1 Piece(s) | Same day | Air / Oil | 1/4 | 4 | [Aluminum] Aluminum | Aluminum | NA | AC100V |
Loading...
Type | Electromagnetic | Operating Environment | Standard | Switching Type | 2-Port Normally Closed |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::40 |
Number of Solenoids | Single | Operating Pressure Differential Range(MPa) | 0::1.5 | Application | Single Item |
Seal Material | NBR |
How can we improve?
How can we improve?