(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil, and vacuum.
Part Number |
---|
APK11-8A-02C-AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Seal Material | Coil Symbol | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,212.94 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Air / Water / Vacuum / Oil | 1/4 | 12 | -10~60 | NBR | 2C | AC200V |
Loading...
Type | Electromagnetic | Operating Environment | Standard | Switching Type | 2-Port Normally Closed |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Pilot kick Type | Number of Solenoids | Single |
Body Material | Bronze | Operating Pressure Differential Range(MPa) | 0::1.0 | Application | Single Item |
Please check the type/dimensions/specifications of the part APK11-8A-02C-AC200V in the Pilot-Operated 2 Ports Electromagnetic Valve Multilex Valve APK11 Series series.
Part Number |
---|
APK11-10A-C4A-AC100V |
APK11-10A-C4A-AC200V |
APK11-15A-02C-AC100V |
APK11-15A-02C-AC200V |
APK11-8A-C4A-AC100V |
APK11-8A-C4A-AC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Seal Material | Coil Symbol | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,183.10 | 1 Piece(s) | 11 Day(s) | Steam / Air / Water / Vacuum / Oil | 3/8 | 12 | 5~180 | PTFE | 4A | AC100V | ||
฿ 3,183.10 | 1 Piece(s) | Same day | Steam / Air / Water / Vacuum / Oil | 3/8 | 12 | 5~180 | PTFE | 4A | AC200V | ||
฿ 2,801.72 | 1 Piece(s) | 11 Day(s) | Air / Water / Vacuum / Oil | 1/2 | 16 | -10~60 | NBR | 2C | AC100V | ||
฿ 2,801.72 | 1 Piece(s) | 11 Day(s) | Air / Water / Vacuum / Oil | 1/2 | 16 | -10~60 | NBR | 2C | AC200V | ||
฿ 3,106.09 | 1 Piece(s) | 11 Day(s) | Steam / Air / Water / Vacuum / Oil | 1/4 | 12 | 5~180 | PTFE | 4A | AC100V | ||
฿ 3,064.67 | 1 Piece(s) | 11 Day(s) | Steam / Air / Water / Vacuum / Oil | 1/4 | 12 | 5~180 | PTFE | 4A | AC200V |
How can we improve?
How can we improve?