(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil and vacuum.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Coil Symbol | Voltage |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,148.96 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/4 | 12 | 2C | 100 V AC | ||
฿ 2,148.96 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Others] Others | 1/4 | 12 | 2C | 200 V AC | ||
฿ 2,189.30 | CKD PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Others] Others | 3/8 | 12 | 2C | 100 V AC | ||
฿ 2,189.30 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Others] Others | 3/8 | 12 | 2C | 200 V AC | ||
฿ 2,376.33 | CKD PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 2C | 100 V AC | ||
฿ 2,376.33 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Others] Others | 1/2 | 16 | 2C | 200 V AC | ||
฿ 2,453.33 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Others] Others | 1/2 | 16 | 2E | 100 V AC | ||
฿ 2,453.33 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 2E | 200 V AC | ||
฿ 2,453.33 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 2G | 100 V AC | ||
฿ 2,637.97 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | [Others] Others | 1/2 | 16 | 2G | 200 V AC | ||
฿ 2,647.70 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 3A | 200 V AC | ||
฿ 2,647.70 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Others] Others | 1/2 | 16 | 3A | 24 V DC | ||
฿ 3,140.30 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 3M | 100 V AC | ||
฿ 3,183.10 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1/2 | 16 | 3M | 200 V AC | ||
฿ 2,607.36 ฿ 1,900.24 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Others] Others | 3/4 | 23 | 2C | 100 V AC | ||
฿ 2,607.36 ฿ 2,218.86 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Others] Others | 3/4 | 23 | 2C | 200 V AC | ||
฿ 2,684.37 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Others] Others | 3/4 | 23 | 2E | 100 V AC | ||
฿ 2,684.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 2E | 200 V AC | ||
฿ 2,684.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 2G | 100 V AC | ||
฿ 2,684.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 2G | 200 V AC | ||
฿ 2,878.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 3A | 100 V AC | ||
฿ 2,878.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 3A | 200 V AC | ||
฿ 2,878.73 | PILOTOPERATEDVALVE | 1 Piece(s) | 3 Day(s) | [Others] Others | 3/4 | 23 | 3A | 24 V DC | ||
฿ 3,414.13 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Others] Others | 3/4 | 23 | 3M | 100 V AC | ||
฿ 3,414.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 3/4 | 23 | 3M | 200 V AC | ||
฿ 3,065.75 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 2C | 100 V AC | ||
฿ 3,065.75 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 2C | 200 V AC | ||
฿ 3,142.76 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 2E | 100 V AC | ||
฿ 3,142.76 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 2E | 200 V AC | ||
฿ 3,379.90 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | [Others] Others | 1 | 28 | 2G | 100 V AC | ||
฿ 3,142.76 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 2G | 200 V AC | ||
฿ 3,337.12 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 3A | 100 V AC | ||
฿ 3,337.12 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 3A | 200 V AC | ||
฿ 3,291.54 | PILOT OPERATED VALVE | 1 Piece(s) | 5 Day(s) | [Others] Others | 1 | 28 | 3A | 24 V DC | ||
฿ 3,872.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 3M | 100 V AC | ||
฿ 3,872.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Others] Others | 1 | 28 | 3M | 200 V AC | ||
฿ 3,260.12 ฿ 2,760.34 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | [Normally Closed] 3-Port Normally Closed | 1/2 | 16 | 3A | 100 V AC | ||
฿ 4,063.22 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | 3/4 | 23 | 3A | 100 V AC | ||
฿ 4,063.22 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | 3/4 | 23 | 3A | 200 V AC | ||
฿ 4,371.27 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | 1 | 28 | 3A | 100 V AC | ||
฿ 4,371.27 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | [Normally Closed] 3-Port Normally Closed | 1 | 28 | 3A | 200 V AC |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Pilot kick Type | Operating Temperature Range(°C) | -10::60 |
Number of Solenoids | Single | Application | Single Item | Material of Body | Bronze |
Seal Material | NBR | Surge Suppressor | NA |
How can we improve?
How can we improve?