(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot-type 2-port solenoid valve.
[Features]
· General-purpose valve series for controlling various types of fluids.
· Reliable, high-quality, and variety of options and variations are available to ensure the high performance of various facilities and equipment.
· The combination of body material and seal allows for a wide variety of fluids.
· Normally closed (open when energized) type.
· Connection diameter: Rc1/4 to Rc1.
· Piston drive type.
[Applications]
· Ideal for controlling various types of vapors.
Part Number |
---|
AP11-10A-03A-DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Body Material | Material of Body | Seal Material | Coil Symbol | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,244.31 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | Air / Water / Oil | 3/8 | 10 | -10~60 | [Brass/Bronze] Brass | Brass | NBR | 3A | DC24V |
Loading...
Type | Electromagnetic | Operating Environment | Standard | Switching Type | 2-Port Normally Closed |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Pilot-operated | Number of Solenoids | Single |
Operating Pressure Differential Range(MPa) | 0.05::1.2 | Application | Single Item |
Please check the type/dimensions/specifications of the part AP11-10A-03A-DC24V in the Pilot-Operated Type 2-Port Solenoid Valve, General-Purpose Valve AP11 Series series.
Part Number |
---|
AP11-10A-02G-AC200V |
AP11-10A-03A-AC100V |
AP11-10A-03A-AC200V |
AP11-10A-C4A-AC100V |
AP11-10A-C4A-AC200V |
AP11-15A-02G-AC100V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Body Material | Material of Body | Seal Material | Coil Symbol | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,321.31 | 1 Piece(s) | 11 Day(s) | Air / Water / Oil | 3/8 | 10 | -10~60 | [Brass/Bronze] Brass | Brass | NBR | 2G | AC200V | ||
฿ 2,244.31 | 1 Piece(s) | 11 Day(s) | Air / Water / Oil | 3/8 | 10 | -10~60 | [Brass/Bronze] Brass | Brass | NBR | 3A | AC100V | ||
฿ 2,244.31 | 1 Piece(s) | 11 Day(s) | Air / Water / Oil | 3/8 | 10 | -10~60 | [Brass/Bronze] Brass | Brass | NBR | 3A | AC200V | ||
฿ 2,928.67 | 1 Piece(s) | 60 Day(s) | Steam / Water / Oil / Air | 3/8 | 10 | -10~180 | [Brass/Bronze] Brass | Brass | PTFE | 4A | AC100V | ||
฿ 2,724.70 | 1 Piece(s) | 11 Day(s) | Steam / Water / Oil / Air | 3/8 | 10 | -10~180 | [Brass/Bronze] Brass | Brass | PTFE | 4A | AC200V | ||
฿ 3,251.75 | 1 Piece(s) | 11 Day(s) | Air / Water / Oil | 1/2 | 15 | -10~60 | [Brass/Bronze] Bronze | Bronze | NBR | 2G | AC100V |
How can we improve?
How can we improve?