(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard type. Check valve with rapid exhaust on secondary side.
Part Number |
---|
2415-8C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Pressure Range (MPa) | Supply Side, Connection Dia. | Pressure Gauge | Max. Operating Pressure (MPa) | Size | Bracket | Panel Mount |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,384.24 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 0.07~0.83 | 1 | [Not Provided] NA | 1.0 | Large Type | NA | NA |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Adverse Current Function | Presence | Supply Side, Connection Type | Rc |
Setting Range | Standard | Knob | Standard |
Please check the type/dimensions/specifications of the part 2415-8C in the Separate Type Reverse Regulator series.
Part Number |
---|
2415-10C-G |
2415-6C |
2415-6C-G |
2415-8C-G |
2419-1C |
2419-1C-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Set Pressure Range (MPa) | Supply Side, Connection Dia. | Pressure Gauge | Max. Operating Pressure (MPa) | Size | Bracket | Panel Mount |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,082.79 | 1 Piece(s) | 60 Day(s) | 0.07~0.83 | 1 1/4 | With Pressure Gauge | 1.0 | Large Type | NA | NA | ||
฿ 2,805.39 | 1 Piece(s) | Same day | 0.07~0.83 | 3/4 | [Not Provided] NA | 1.0 | Large Type | NA | NA | ||
฿ 3,511.12 | 1 Piece(s) | Same day | 0.07~0.83 | 3/4 | With Pressure Gauge | 1.0 | Large Type | NA | NA | ||
฿ 3,800.76 | 1 Piece(s) | 60 Day(s) | 0.07~0.83 | 1 | With Pressure Gauge | 1.0 | Large Type | NA | NA | ||
฿ 751.78 | 1 Piece(s) | 11 Day(s) | 0.04~0.83 | 1/8 | [Not Provided] NA | - | - | NA | NA | ||
฿ 876.43 | 1 Piece(s) | 60 Day(s) | 0.04~0.83 | 1/8 | [Not Provided] NA | - | - | Available | NA |
How can we improve?
How can we improve?