1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[In-Stock Items] Dial Regulator (Separate Type) 2302/2303/2304 Series (2303-10C)

F.R.L UNIT

[In-Stock Items] Dial Regulator (Separate Type) 2302/2303/2304 Series (2303-10C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with dial for easy pressure regulating valve. Even high flow rate control is easy.

[Features]
· Equipped with pilot boat for pressure setting, allows remote control

Part Number
2303-10C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Pressure Gauge Size

฿ 8,471.16

F.R.L UNIT 1 Piece(s) 11 Day(s) 1 1/4[Not Provided] NALarge

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.05~1.08
Adverse Current Function Presence Supply Side, Connection Type Rc Max. Operating Pressure(MPa) 2.06
Setting Range Standard

Please check the type/dimensions/specifications of the part 2303-10C in the [In-Stock Items] Dial Regulator (Separate Type) 2302/2303/2304 Series series.

Products with similar specification

Part Number
2302-4C-G
2302-6C
2302-6C-G
2303-10C-G
2303-6C
2303-6C-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Connection Dia. Pressure Gauge Size

฿ 3,029.07

1 Piece(s) 21 Day(s) 1/2With Pressure GaugeStandard

฿ 2,644.03

1 Piece(s) 11 Day(s) 3/4[Not Provided] NAStandard

฿ 3,029.07

1 Piece(s) 11 Day(s) 3/4With Pressure GaugeStandard

฿ 9,527.94

1 Piece(s) 60 Day(s) 1 1/4With Pressure GaugeLarge

฿ 5,566.76

1 Piece(s) 11 Day(s) 3/4[Not Provided] NALarge

฿ 5,951.81

1 Piece(s) 11 Day(s) 3/4With Pressure GaugeLarge