(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modular design. Oil drop adjustment knob with removal prevention. 360° confirmation of oil dripping situation.
O-ring drop prevention. Integrated one touch connection and disconnection.
IN Side, Connection Type | Rc | Drain Exhaust | No | Bowl Material | Resin |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 5::60 | Flow Direction | Rightward direction | Bowl material details | Polycarbonate |
Display Increment | Mpa Indication, Rc Screw |
Please check the type/dimensions/specifications of the part L1000-6-W in the [In-Stock Items]Lubricator (Modular type standard) L*000 series series.
Part Number |
---|
L1000-6-W-A10W |
L1000-6-W-A6W |
L1000-6-W-A8W |
L1000-8-W |
L1000-8-W-A10W |
L1000-8-W-A6W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Bracket | Piping Adapter Set |
---|---|---|---|---|---|---|---|---|---|
฿ 1,197.51 | 1 Piece(s) | 60 Day(s) | 20 | 1/8 | 0.015 | No | Rc3/8 | ||
฿ 1,094.52 | 1 Piece(s) | 5 Day(s) | 20 | 1/8 | 0.015 | No | Rc1/8 | ||
฿ 1,197.51 | 1 Piece(s) | 60 Day(s) | 20 | 1/8 | 0.015 | No | Rc1/4 | ||
฿ 777.43 | 1 Piece(s) | 3 Day(s) | 20 | 1/4 | 0.015 | No | No | ||
฿ 1,197.51 | 1 Piece(s) | 60 Day(s) | 20 | 1/4 | 0.015 | No | Rc3/8 | ||
฿ 1,197.51 | 1 Piece(s) | 60 Day(s) | 20 | 1/4 | 0.015 | No | Rc1/8 |
How can we improve?
How can we improve?