(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve from CKD.
- 3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
- 10mm width spacer pilot check valve added. Cylinder braking and position holding are possible for long periods. Manual discharge of secondary residual pressure is possible.
- Superb main valve sliding mechanism realizes low sliding/long service life.
- Durability count: 100 million times (single solenoid), Improved responsivity after shutdown.
- Wiring connector can be moved freely upwards and sideways.
- As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
Part Number |
---|
4GA110-M5-E2-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,913.40 | PILOT OPERATED VALVE | 1 Piece(s) | 50 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | M | M5 | 20 to 40 | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Manual Equipment | Non-Locking / Lock Shared |
Please check the type/dimensions/specifications of the part 4GA110-M5-E2-1 in the Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve series.
Part Number |
---|
4GA120-C4-E2-1 |
4GA120-M5-E2-1 |
4GA130-C4-E2-1 |
4GA130-M5-E2-1 |
4GA140-C4-E2-1 |
4GA140-C6-E2-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,624.96 | 1 Piece(s) | 50 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | One-Touch Couplings | - | 20 to 40 | φ4 | ||
฿ 2,624.96 | 1 Piece(s) | 50 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | M | M5 | 20 to 40 | - | ||
฿ 3,015.45 | 1 Piece(s) | 50 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | One-Touch Couplings | - | 20 to 40 | φ4 | ||
฿ 3,015.45 | 1 Piece(s) | 50 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | M | M5 | 20 to 40 | - | ||
฿ 3,015.45 | 1 Piece(s) | 50 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | One-Touch Couplings | - | 20 to 40 | φ4 | ||
฿ 3,015.45 | 1 Piece(s) | 50 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | One-Touch Couplings | - | 20 to 40 | φ6 |
How can we improve?
How can we improve?