(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?
Part Number |
---|
4KB330-10-BK-AC100V |
4KB330-10-LK-AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,551.54 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Oil-Free | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | 3/8 | 63 to 100 | 1.518 | 0.2 to 0.7 | External Parts | Non-Locking | ||
฿ 7,011.45 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Oil-Free | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | 3/8 | 63 to 100 | 1.518 | 0.2 to 0.7 | External Parts | Non-Locking |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | Rc | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?