1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series (Part Number)

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,976.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?

Part Number
4KB330-08-C2-DC24V
4KB330-08-C20-DC24V
4KB330-08-C21-DC24V
4KB330-08-C22-DC24V
4KB330-08-C23-DC24V
4KB330-08-C-DC24V
4KB330-08-D2-DC24V
4KB330-08-D20-DC24V
4KB330-08-D-DC24V
4KB330-08-L-DC24V
4KB330-08-LS-DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment

฿ 6,247.84

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,308.57

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,473.45

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,846.58

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 7,211.04

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,161.06

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,247.84

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,308.57

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,161.06

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,794.52

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

฿ 6,872.61

PILOT OPERATED VALVE 1 Piece(s) 60 Day(s) Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/463 to 1001.5180.2 to 0.7InternalNon-Locking

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Pipe Port Type Rc Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal