[Stock] Filter Regulator (Modular Standard) W*000 Series

Brand :
CKD

Caution

    Product Description

    Modular type filter and regulator.
    [Features]
    ・ Compact modularization: Modular design that unifies the main dimensions (width and depth) of each FRL device compactly.
    ・ Assembled dimensions are accurately calculated with a simple calculation.
    ・ The element with long service lifespan incorporates a unique chemical fiber structure that is rough on the surface and becomes finer the further inward it goes.
    ・ Greatly reduced clogs and greatly improved element service lifespan.
    ・ No rust concerns.
    ・ Space saving recessed pressure gauge: Past models had a pressure gauge that stuck out of the front surface, wasting space or being at risk of striking the employees. This recessed design is both clean and an improvement to safety.
    ・ Weight is reduced by 50% (compared to C4000) compared to past models.
    [Applications]
    ・ Clean air, oil-less air, etc. can be supplied depending on the applications and purposes.

    ■Click here for CKD product selection page
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    [Stock] Filter Regulator (Modular Standard) W*000 Series | CKD | MISUMI Thailand