(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.
Part Number |
---|
C1000-6-W-F1-A6WVW |
C1000-6-W-F1T8-A6WVW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Piping Adapter Set | Pressure Gauge Attached | Pressure switch (P4000-W) + Joint set (Attached) | Residual discharge value (V3000-W) + Joiner set (Attached) | Configured Regulator Product No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,537.31 | F.R.L UNIT | 1 Piece(s) | 5 Day(s) | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Absence of Indicator) | 20 | Standard (NC) | Rc1/8 | No | No | Presence | R1000-W | ||
฿ 4,547.03 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | Rc1/8 | No | No | Presence | R1000-W |
Loading...
Regulator Unit Combination | Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Bowl Material | Resin | Bowl Guard | Presence |
Relief | Relief | Flow Direction | Standard Flow (Left→Right) | Bowl material details | Polycarbonate |
Differential pressure detection port | No | Display Increment | Mpa Indication, Rc Screw | Pressure Range | 0.05~0.85MPa |
Attachment (Assembled) | No |
How can we improve?
How can we improve?