1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Modular type FRL combination standard white series (Part Number)

F.R.L UNIT

Modular type FRL combination standard white series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,247.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.

Part Number
C1000-6-W-T8-G59P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

฿ 2,664.00

F.R.L UNIT 1 Piece(s) 60 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoNoG59D-8-P10NoNoR1000-W

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Material Resin Bowl Guard Presence
Relief Relief Flow Direction Standard Flow (Left→Right) Bowl material details Polycarbonate
Differential pressure detection port No Display Increment Mpa Indication, Rc Screw Pressure Range 0.05~0.85MPa
Attachment (Assembled) No

Please check the type/dimensions/specifications of the part C1000-6-W-T8-G59P in the Modular type FRL combination standard white series series.

Products with similar specification

Part Number
C1000-6-W-A6W
C1000-6-W-A6WVW
C1000-6-W-A8W
C1000-6-W-T8-VW
C1000-6-W-T8-VWG40P
C1000-6-W-T8-VWG41P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

฿ 3,052.73

1 Piece(s) 5 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoNoR1000-W

฿ 3,840.79

1 Piece(s) 5 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoPresenceR1000-W

฿ 3,024.12

1 Piece(s) 60 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/4NoNoNoR1000-W

฿ 3,423.28

1 Piece(s) 60 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoNoNoNoPresenceR1000-W

฿ 3,839.81

1 Piece(s) 60 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoNoG40D-8-P10NoPresenceR1000-W

฿ 3,883.19

1 Piece(s) 60 Day(s) Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoNoG41D-8-P10NoPresenceR1000-W